MasterPact MTZ circuit breakers prepare you for the future of power distribution. Smart connectivity. Remote monitoring. Easy customization via digital modules. MasterPact MTZ circuit breakers bring the future-ready EcoStruxure Power capabilities you need to build smart, secure, and sustainable power distribution systems:
Each MasterPact innovation has incorporated the most advanced features and has established a solid reputation for power up-time and protection against cable overloads, short circuits, and insulation faults — even in the toughest environments.
The MasterPact MTZ circuit breaker offers the same legendary performance, with advanced IoT connectivity and seamless integration with building and energy management systems through Schneider Electric’s EcoStruxure Power architecture.
With MasterPact MTZ breakers, enhanced connectivity equips you for the future of power distribution. Available from 800 A to 6000 A.
Download the brochure:
> Are You Future Ready? MasterPact MTZ Circuit Breakers
Power Distribution Is Changing
Smart cities. Smart grids. Smart buildings. Smart industries. The world is becoming more connected, electric, digitized, decarbonized, and decentralized. Power distribution is facing new regulations, becoming more seamless and connected, but also becoming more dispersed and vulnerable.
An EcoStruxure™ Power connected product, the MasterPact MTZ air circuit breaker takes the lead in power uptime and energy efficiency. Building on the legendary performance, reliability, and safety of the MasterPact range — the MasterPact MTZ circuit breaker is future ready.
Multiple Sizes and Ratings to Meet Your Requirements