Ranges
Modular Panelboard System
Bundles electrical distribution equipment into a single factory assembled and wired integrated system. The Modular Panelboard System (MPS) consists of a mix of NQ, NF, and I-LINE panelboards.View Detailsarrow2_left Powerlink Intelligent Panelboards
Overcurrent protection, automated lighting controls, and plug load control from a standard sized panelboard. Energy savings, convenience and control all from a single compact solutionView Detailsarrow2_left Powerlink G4 Remote Mount Controllers
Remote Mount Controllers mount externally to the panelboard freeing up valuable circuit spaces in retrofit applications. Space-saving solution, easily installed and ideal for retrofits. Add lighting control to any new or existing panelboard.View Productsarrow2_left Powerlink Power Supply
Powerlink Power Supply provides power to operate the controller, control buses, and remotely operated circuit breakers. Easily installed, external power supply.View Detailsarrow2_left Powerlink MVP
Monitor energy use by circuit, zone, or system and enjoy automated lighting and plug load control Powerlink Measurement and Verification Panelboards provide a simple, cost-effective and energy code compliant way to meter and control branch circuits from a standard panelboard.View Detailsarrow2_left Powerlink Network Area Controller
Designed to augment the features of a 3000 level system Network Area Controllers are designed to augment the features of a 3000 level system to include custom graphics, global scheduling, energy tracking, and third party support.View Detailsarrow2_left PowerLink G4 3500 Level Controller
Web enabled control for managing and controlling lighting. Microprocessor based controller, remote access and control.View Productsarrow2_left PowerLink G3 Remotely Operated Circuit Breakers
Lighting Control The circuit breaker contains both a remotely operated switched circuit for controlling the luminaires, and a manually operated unswitched circuitView Productsarrow2_left