ASCO SERIES 300 Dual Purpose Quick Connect Panel Outline Drawings
Specifications and dimensions subject to change without notice. Do not use for construction. Request construction drawings from your local ASCO representative. These drawings are for our current ATS products. For older ATSs (or if you are uncertain) please contact ASCO Power Services; provide the Serial Number and Catalog Number from the ATS nameplate.
| 150A | Wall Mount | Type 3R/3RX | 1397480 |
| 200A | Wall Mount | Type 3R/3RX | 1397486 |
| 250A | Wall Mount | Type 3R/3RX | 1397481 |
400A | Wall Mount | Type 3R/3RX | 1397482 | |
3QCD - Dual Purpose Quick Connect Power Panel | 600A | Wall Mount | Type 3R/3RX | 1397483 |
| 800A | Wall Mount | Type 3R/3RX | 1397484 |
| 800-2000A | Pad Mount | Type 3R/3RX | 1337396 |
2400-4000A | Pad Mount | Type 3R/3RX | 1328405 |