ASCO SERIES 300 Quick Connect Panel Product Wiring, Outline and Mounting Data
Specifications and dimensions subject to change without notice. Do not use for construction. Request construction drawings from your local ASCO representative. These drawings are for our current ATS products. For older ATSs (or if you are uncertain) please contact ASCO Power Services; provide the Serial Number and Catalog Number from the ATS nameplate.For further information please visit the SERIES 300 Quick Connect Power Panel web page or download the specifications.
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Wall | N - Input / U - Output | 400 - 800A | 1170057 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Wall | N - Input / U - Output | 400A (with Acc 171QC) | 1607679 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Pad | N - Input / U - Output | 1200-1600A | 1183675 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Pad | N - Input / U - Output | 2000A | 1184353 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Pad | N - Input / U - Output | 2400A | 1184354 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Pad | N - Input / U - Output | 2800A | 1184355 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Pad | N - Input / U - Output | 3200A | 1184356 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Pad | N - Input / U - Output | 3600A | 1184357 | N/A |
3QCN/U - Quick Connect Power Panel Generator or Loadbank Connection | Pad | N - Input / U - Output | 4000A | 1184358 | N/A |
3QCN - Generator Quick Connect Panel with Breaker (LHL) | Wall | N - Input | 400 | 1340001-001 | 1265702-003 |
3QCN - Generator Quick Connect Panel with Breaker (MJM/PJM) | Wall | N - Input | 800 | 1340001-002 | 1265702-003 |
3QCN - Generator Quick Connect Panel with Breaker (PJM) | Pad | N - Input | 1200 | 1340001-008 | 1265702-003 |
3QCN - Generator Quick Connect Panel with Breaker (RJF) | Pad | N - Input | 2000 | 1340001-003 | 1265702-003 |
3QCN - Generator Quick Connect Panel with Breaker (RJF) | Pad | N - Input | 2000 | 1340001-006 | 1265702-003 |
3QCN - Generator Quick Connect Panel with Breaker (NW) | Pad | N - Input | 3000 | 1340001-004 | 1265702-003 |
3QCN - Generator Quick Connect Panel with Breaker (NW) | Pad | N - Input | 4000 | 1340001-005 | 1265702-003 |
3QCU - Load Bank Quick Connect Panel with Breaker (LHL) | Wall | U - Input | 400 | 1340002-001 | 1422712 |
3QCU - Load Bank Quick Connect Panel with Breaker (MJM/PJM) | Wall | U - Input | 800 | 1340002-002 | 1422712 |
3QCU - Load Bank Quick Connect Panel with Breaker (PJM) | Pad | U - Input | 1200 | 1340002-008 | 1422712 |
3QCU - Load Bank Quick Connect Panel with Breaker (RJF) | Pad | U - Output | 2000 | 1340002-003 | 1422712 |
3QCU - Load Bank Quick Connect Panel with Breaker (NW) | Pad | U - Input | 3000 | 1340002-004 | 1422712 |
3QCU - Load Bank Quick Connect Panel with Breaker (NW) | Pad | U - Input | 4000 | 1340002-005 | 1422712 |