Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Schneider Electric launches new Altivar Process Modular Variable Speed Drives

With only one module and standard accessories, the new Variable speed drives meets power range from 110kW up to 800kW at 380 / 480VAC, or up to 1200kW at 690VAC 


Altivar Process Modular
Altivar Process Modular architecture from 1 to 5 modules

Schneider Electric Vietnam today announced the addition of new Altivar Process Modular (APM) variable speed drives into Altivar Process variable speed drives portfolio that is commercialized in Vietnam in March, 2019. Designed to improve process performance and reduce operating costs, APM meets a power range of 110 kW up to 1200 kW and voltage range from 380 up to 690 VAC.

APM already integrates filter accessories such as: Motor filter and C3 EMC filter allows motor cable length up to 300M, low harmonic mitigation Line choke meets IEC61000-3-12 standard, together with advanced functions focusing on industrial segments such as: water and waste water, mining, minerals and metals, oil and gas, and food and beverages.

The same module with a much smaller size and less weight than standard variable speed drives, by assembling modules in parallel to acquire power rating from 110kW up to 800kW at 380 / 480VAC, or up to 1200kW at 690VAC for easy installation. Drawer design helps the exchange of the power module quickly, exchange of the fan without being necessary to remove APM out the electrical cabinet.

The APM integration into the cabinet is done by control panel builders that is allowed APM cabinet customization according to the specifications of each customer such as: different degrees of protection, colors, control, automation, protection, etc…. especially shorten production and delivery time to their End Market.

See all Schneider Electric news

<script> $(document).ready(function() { $('head').append('<meta name="apple-itunes-app" content="app-id=714825126">'); }); </script>
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="http://m.onelink.me/e5bff3e5"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerVN"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Latest version for Google Chrome, Mozilla Firefox or Microsoft Edge is recommended for optimal functionality.

Chat

Do you have questions or need assistance? We’re here to help!