Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Máy cắt trung thế MV Switchgear

Máy cắt cách nhiệt không khí cho nguồn phụ

SM6-24

SM6-24

Modular Switchboard up to 24 kV. Modular units up to 24 kV

Part of Set Series
View Products
SM6-36

SM6-36

Modular Switchboard 36 kV. Modular units up to 36 kV

Part of Set Series
View Products

Máy cắt cách nhiệt khí gas (GIS) cho nguồn phụ

RM6

RM6

MV Compact Switchboard (Ring Main Unit) up to 24 kV. Hi-reliable Gas Insulated ring main unit for underground secondary distribution applications, up to 24 kV

Part of Set Series
View details
Gas-Insulated Ring Main Unit up to 24 kV

FBX

Gas-Insulated Ring Main Unit up to 24 kV. -

Part of Set Series
View details

Asset Obsolescence Assessment

Gain actionable insights on your equipment to boost its performance.

Máy cắt cách nhiệt không khí cho nguồn chính

MCset 1-2-3

MCset 1-2-3

Withdrawable Circuit Breakers up to 17.5 kV. MCset 17.5 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs up to 17.5kV and incorporates a set of innovative solutions

Part of Set Series
View details
MCset 4

MCset 4

Medium Voltage switchgear (AIS type): SF6 withdrawable circuit-breakder up to 24 kV. MCset 24 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs from 24kV and incorporates a set of innovative solutions designed using proven techniques

Part of Set Series
View details
PIX

PIX

Air Insulated Switchgear up to 24 kV, Vacuum withdrawable circuit breaker. PiX range is an indoor switchgear assembly that provides maximum user safety. It is intended to meet all electrical distribution needs up to 24 kV and incorporates a set of innovative soultions.

Part of Set Series
View details
PIX High

PIX High

Air-Insulated Switchgear High Ratings 50 kA. -

Part of Set Series
View details
NEX 24

NEX 24

Air-Insulated Primary Switchboard up to 24 kV. Medium voltage switchgear(AIS type): withdrawable circuit-breakers up to 24kV

View details
DNF7

DNF7

Air-Insulated Switchgear up to 40.5kV. -

Part of Set Series
View details

Asset Obsolescence Assessment

Gain actionable insights on your equipment to boost its performance.