Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

OsiSense XC standard

Safety light curtains

Safety light curtains for detecting intrusion into free access hazardous areas

OsiSense XC standard
  • Features

    Type 4 safety light curtains
    XUSLB multi-beam for finger (14 mm) and hand (30 mm) detections

    • Dimensions 38 x 50 mm.
    • Detection distances 0.3 to 7 m (fingers) and 0.3 to 20 m (hands).
    • Heights protected 280 to 1360 mm (fingers) and 280 to 2120 mm (hands).

    XUSLD multi-beam with segments for finger (14 mm) and hand (30 mm) detections

    • Dimensions 38 x 50 mm.
    • Detection distances 0.3 to 7 m (fingers) and 0.3 to 20 m (hands).
    • Heights protected with segments 280 to 2560 mm (fingers) and 280 to 5120 mm (hands).

    XUSLP single and multi-beam for body detections

    • Dimensions 52 x 55 mm.
    • Detection distance 0.8 to 70 m (0.8 to 8 m with passive receiver)
    • Heights protected 300, 400, 500 and 600 mm (multi-beam).
    Type 2 safety light curtains
    XUSLN multi-beam for hand detections
    • Dimensions 31 x 32 mm.
    • Detection distance 0.3 to 15 m.
    • Heights protected 150 to 1500 mm.

    XU2S + XPSCM single-beam for body detections

    • 1 to 4 detectors 18 mm diameter.
    • Detection distance 8 m.
    • Heights protected up to 1200 mm.



    Benefits

    Stop the danger

    An optimised range of light curtains for simplifying selection according to your needs and environment.
    Proven simplicity: with the multilingual terminal you have explicit information for adjusting or carrying out maintenance on your light curtain. It saves +30% maintenance on your light curtain and setting-up time
    Used on their own or in conjunction with safety modules, controllers or PLCs, they contribute to a full safety chain solution.

    Applications

    • All the dangerous machines with free access requiring a zone protection for the security of operators and machines.

    Gallery

    • XUSLB, XUSLD
    • XU2S + XPSCM
    • XUSLP, XUSLN

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.