Vietnam

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

TAC Vista

Integration, intelligence and TCP/IP deliver a smarter Building Energy Management System

The Building Energy Management System that is reliable, cost-effective, IT-friendly and an easy-to-use interface.

TAC Vista
      • 0 products available

        Presentation

        TAC Vista Security provides a complete security solution that is fully integrated with building management system TAC Vista, using your building’s administrative TCP/IP network. Security devices and building control devices can share information, connected through a common architecture and network.

        Simple to install TAC Vista Security is designed to be easy to install. Adding this solution to your TAC Vista building management system is as simple as ordering the license option, then connecting the security hardware devices using the TAC Xenta 527 embedded web and infrastructure product. This same product provides field integration with Xenta LonWorks® networks as well as providing security integration with TAC Vista building management system.

        Easy to configure Only a limited amount of user intervention is needed to establish devices on the network. The configuration is intuitive and simple. You just add a TAC Xenta 527 to the Vista device list, and the rest of the setup process is primarily automated.

        Powerful to use By making use of TAC’s experience in security solutions, TAC Vista Security gives users a system that is easy to operate yet provides extremely powerful security capabilities. TAC Vista Security allows comprehensive access control and well designed functions that permit intruder detection monitoring to be established where needed. The open protocol and multiple secondary protocol connections mean that interfaces to, for example fire systems thru MODBUS, are easy to achieve.

      Documents & Downloads (7)

      User guide
      TAC Xenta 500/700/911/913 TAC Xenta Servers and Comm Devices (Version 1) 11/13/16 English TAC_Xenta_500-700-911-913_Installation_Instructions_02-00001-02.pdf230.1 KB
      Technical leaflet
      TAC Xenta 527 Security Router with Web Server (Version 1.0) 5/18/12 English 03-00042-03-en.pdf390.7 KB
      TAC XBuilder Configuration Tool for TAC Xenta Servers (Version 1.0) 11/13/16 English 03-00040-06-en.pdf294.4 KB
      Graphics Editor TGML (Version 1.0) 11/13/16 English 03-00026-07-en.pdf478 KB
      TAC Xenta 527-NPR Security Router (Version 1.0) 9/30/11 English TAC_Xenta_527-NPR_Security_Router_Datasheet_03-00043-02-en.pdf384.3 KB
      TAC Vista Security Integrated Building Management and Security (Version 1.0) 9/29/11 English 03-00007-05-en.pdf1.3 MB
      TAC Xenta 527 Complete Control Via the Internet (Version 1.0) 8/17/12 English TAC_Xenta_527_Complete_Control_Via_the_Internet_SDS-XENTA527.pdf905.8 KB