Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Resi9 MP
13377 Product picture Schneider Electric
Discontinued

13377

13377 Product picture Schneider Electric
Discontinued
13377

Mini Pragma surface enclosure - IP 40 - 1 x 6 modules - opaque door

Show more characteristics
13377  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    6
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    (1) insulating plug
    (2) terminal block support
    (2) earth-neutral terminal blocks 4 holes
    Type of door
    Opaque
    width
    148 mm
    height
    200 mm
    depth
    94 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    12
    total number of 18 mm modules
    6
    [In] rated current
    63 A
    [Ui] rated insulation voltage
    690 V
    type of rail
    DIN
    number of terminal blocks
    2 neutral / earth (Quick) with 4 outgoers
    distribution block outgoers
    4 x 10 mm² for earth / neutral
    4 x 16 mm² for earth / neutral
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60695-2-1
    EN 60439-3
    EN 50102
    IEC 60529
    IEC 60439-3
    fire resistance
    Back part: 650 °C conforming to IEC 60695-2-1
    Front face: 650 °C conforming to IEC 60695-2-1
    IK degree of protection
    IK07 conforming to EN 50102
    Packing Units
    Package 1 Weight
    0.490 kg
    Package 1 Height
    0.950 dm
    Package 1 width
    1.500 dm
    Package 1 Length
    2.000 dm
    Contractual warranty
    Warranty
    18 months