Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TL
15532 Product picture Schneider Electric
Discontinued

15532

15532 Product picture Schneider Electric
Discontinued
15532

extension ETL - 2P - 1C/O + 1NO - 16A - coil 24VDC- 48 VAC 50/60Hz

Show more characteristics
15532  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Extension for impulse relay
    device short name
    ETL
    relay application
    Remote control
    poles description
    2P
    pole contact composition
    1 C/O + 1 NO
    [In] rated current
    16 A
    network type
    AC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    control type
    Toggle
    Remote control
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    impulse duration
    50 ms
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    24 V DC
    supply inrush power
    19 VA
    mounting mode
    Fixed, on right side of TL
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey
    electrical durability
    AC-21: 200000 cycles
    AC-22: 100000 cycles
    connections - terminals
    Tunnel type terminals - <= 10 mm²
    auxiliary connection terminal
    Tunnel type terminalscontrol circuit in 0.5…6 mm²
    Environment
    standards
    EN 669-1
    EN 669-2-2
    product certifications
    GOST
    VDE
    NF
    IMQ
    CEBEC
    noise level
    60 dB
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C