Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Concept
3031EMBP2_3_G19 Product picture Schneider Electric

3031EMBP2_3_G19

Green premium brand logo
3031EMBP2_3_G19 Product picture Schneider Electric
3031EMBP2_3_G19
Green premium brand logo

Concept - 16AX 250V Elongated Bell Switch Module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Concept
    product or component type
    Switch
    device presentation
    Mechanism
    device application
    Bell switch
    colour tint
    White
    type of packing
    Plastic bag
    quantity per set
    1
    sale per indivisible quantity
    1
    load type
    Resistive
    Complementary
    device mounting
    Flush
    switch function
    Bell push switch
    number of modules
    1 module L
    number of rocker
    1
    actuator
    Rocker
    range compatibility
    Concept
    fixing mode
    Clip-in
    surface finish
    Glossy
    surface treatment
    Untreated
    rated current
    4 A at 250 V AC 50/60 Hz
    electrical durability
    20000 cycles conforming to IEC 60669
    connections - terminals
    2 screwless terminals
    clamping connection capacity
    <= 1.5 mm² for rigid or stranded cable(s)
    wire stripping length
    12 mm
    material
    PC: dolly
    PC: base
    PC: surround
    height
    46 mm
    width
    70 mm
    depth
    33 mm
    embedding depth
    25 mm
    Environment
    ambient air temperature for storage
    0…60 °C
    ambient air temperature for operation
    -5…45 °C
    relative humidity
    0…95 %
    standards
    IEC 60669
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes