Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Interpact INS/INV
31148 Product picture Schneider Electric

31148

31148 Product picture Schneider Electric
31148

complete manual source changeover assembly, FXM320, Compact INS320 switch disconnectors, 320 A, 3 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INS320...630
    range
    Compact
    device short name
    INS320
    product or component type
    Changeover switch
    device application
    Change source of supply
    range compatibility
    Compact INS INS320 switch disconnector
    poles description
    3P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    suitability for isolation
    Yes
    contact position indicator
    Yes
    [Icm] rated short-circuit making capacity
    330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    50 kA switch-disconnector alone 690 V AC at 50/60 Hz
    Complementary
    transfer switch class
    PC
    number of contact position
    3
    control type
    Direct front rotary handle
    mounting support
    Plate
    Rail
    locking options description
    Padlocking in OFF position
    [Ie] rated operational current
    AC-22A: 320 A AC 50/60 Hz 220/240 V
    AC-22A: 320 A AC 50/60 Hz 380/415 V
    AC-22A: 320 A AC 50/60 Hz 440/480 V
    AC-22A: 320 A AC 50/60 Hz 480 V NEMA
    AC-22A: 320 A AC 50/60 Hz 500/525 V
    AC-22A: 320 A AC 50/60 Hz 660/690 V
    AC-23A: 320 A AC 50/60 Hz 220/240 V
    AC-23A: 320 A AC 50/60 Hz 380/415 V
    AC-23A: 320 A AC 50/60 Hz 440/480 V
    AC-23A: 320 A AC 50/60 Hz 480 V NEMA
    AC-23A: 320 A AC 50/60 Hz 500/525 V
    AC-23A: 320 A AC 50/60 Hz 660/690 V
    DC-22A: 320 A DC 125 V 2 poles in series
    DC-23A: 320 A DC 125 V 2 poles in series
    [Ith] conventional free air thermal current
    320 A at 60 °C
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    125 V DC conforming to IEC 60947-3
    690 V AC 50/60 Hz conforming to IEC 60947-3
    750 V AC 50/60 Hz conforming to IEC 60947-3
    750 V DC conforming to IEC 60947-3
    mechanical interlocking
    With mechanical interlocking
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1500 cycles 440 V AC 50/60 Hz
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 440 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    DC-23A: 1000 cycles 125 V DC 2 poles in series
    connection pitch
    45 mm
    [Icw] rated short-time withstand current
    11.5 kA during 3 s conforming to IEC 60947-3
    20 kA during 1 s conforming to IEC 60947-3
    4 kA during 30 s conforming to IEC 60947-3
    4.9 kA during 20 s conforming to IEC 60947-3
    height
    205 mm
    width
    395 mm
    depth
    155 mm
    net weight
    13.5 kg
    Environment
    standards
    IEC 60947-3
    IEC 60947-1
    product certifications
    KEMA-KEUR
    CCC
    electrical shock protection class
    Class II
    IP degree of protection
    IP40 conforming to IEC 60947-3
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TRANSFERPACT SOURCE CHANGOVER CATALOG (Version 2.0)
    Description
    TRANSFERPACT SOURCE CHANGOVER CATALOG
    prp.document.label.format pdf
    Size 24.4 MB
    Date 4/16/20
    Description
    TRANSFERPACT SOURCE CHANGOVER CATALOG
    catalog source changeover system Compact NS NSX INS INV Masterpact (Version 2.1)
    Description
    catalog source changeover system Compact NS NSX INS INV Masterpact corresponding to the source files under number 313E
    prp.document.label.format pdf
    Size 15.9 MB
    Date 11/23/15
    Description
    catalog source changeover system Compact NS NSX INS INV Masterpact corresponding to the source files under number 313E
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 12/3/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.2 MB
    Date 10/16/17
    Files in document
    stp
    896.6 KB
    pdf
    318.5 KB
    prp.document.label.format dwg
    Size 1.2 MB
    Date 10/16/17
    prp.document.label.format zip
    Size 846.4 KB
    Date 7/28/14
    Files in document
    prp.document.label.format zip
    Size 1.5 MB
    Date 8/29/13
    Files in document
    stp
    900.5 KB
    zip
    668.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 12/1/17
    prp.document.label.format pdf
    Size 6.2 MB
    Date 5/2/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    31148 : manual source changeover switch INS320 - 3 poles - 320 A
    Description
    manual source changeover switch INS320 - 3 poles - 320 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/19/20
    Description
    manual source changeover switch INS320 - 3 poles - 320 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    31148 : manual source changeover switch INS320 - 3 poles - 320 A
    Description
    manual source changeover switch INS320 - 3 poles - 320 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/19/20
    Description
    manual source changeover switch INS320 - 3 poles - 320 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    31148 : complete manual source changeover assembly, FXM320, Compact INS320 switch disconnectors, 320 A, 3 poles
    Description
    complete manual source changeover assembly, FXM320, Compact INS320 switch disconnectors, 320 A, 3 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/19/20
    Description
    complete manual source changeover assembly, FXM320, Compact INS320 switch disconnectors, 320 A, 3 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.