Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vigirex RH10MP-RH21MP-RH99MP-RH197-RHU
56293 Product picture Schneider Electric

56293

Green premium brand logo
56293 Product picture Schneider Electric
56293
Green premium brand logo

residual current monitoring relay, Vigirex RH99P, 30mA to 30A, 220/240 VAC 50/60Hz, front panel mounting

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Vigirex
    device short name
    RH99P
    product or component type
    Monitoring relay
    relay application
    Monitoring relay
    mounting support
    Front panel
    type of setting
    Selector
    residual earth-leakage sensitity adjustment type
    Adjustable 9 settings
    Earth-leakage current threshold (IDn)
    0.03…30 A
    Earth-leakage time delay (Dt)
    Instantaneous for 0.03 A
    Adjustable 9 settings 0…4.5 s for 0.03…30 A
    threshold setting
    0.03...30 A alarm
    Current sensors compatibility
    TOA earth leakage current sensor
    A earth leakage current sensor
    L earth leakage current sensor
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA at 12 V
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz 70...110 %
    power consumption in VA
    4 VA
    Monitored distribution system
    1000 V - AC at 50/60 Hz (maximum)
    1000 V - AC at 400 Hz (maximum)
    earthing system
    TN-S
    TT
    Complementary
    test function
    Local
    Remote test
    monitoring
    Electronics (continuous)
    Power supply (continuous)
    Relay/sensor link (continuous)
    type of measurement
    Earth fault current internal measurement, range: 80...100 %
    tamperproof of settings
    Protected by sealable cover
    connections - terminals
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Fault: terminal block cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.25…2.5 mm² flexible with ferrule AWG 24...AWG 12
    wire stripping length
    Auxiliary power supply: 7 mm
    Fault: 7 mm
    Relay test and fault reset: 7 mm
    Sensor: 7 mm
    Voltage presence: 7 mm