Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
83871 Product picture Schneider Electric

83871

Green premium brand logo
83871 Product picture Schneider Electric
83871
Green premium brand logo

PratiKa industrial plug - 32 A - 3P + N + E - 380...415 V AC - IP67

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Plug
    device short name
    PratiKa plug
    plug, socket category
    Low voltage
    poles description
    3P + N + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Panel-mounted
    plug, socket, control station shape
    90° angled
    [In] rated current
    32 A
    [Ue] rated operational voltage
    380...415 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    6 h
    plug, socket material
    Self-extinguishing engineering polymer
    contacts material
    Pins: nickel plated brass
    connections - terminals
    Captive screws
    cable cross section
    2.5…10 mm²
    net weight
    0.333 kg
    base dimension
    90 x 100 mm
    height
    159 mm
    width
    90 mm
    depth
    115 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Red
    Environment
    standards
    EN 60309-1
    EN 60309-2
    IP degree of protection
    IP67 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-1
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    290 g
    Package 1 Height
    9.9 cm
    Package 1 width
    11.1 cm
    Package 1 Length
    15.9 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    4
    Package 2 Weight
    1.34 kg
    Package 2 Height
    17.6 cm
    Package 2 width
    26.2 cm
    Package 2 Length
    27 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    8
    Package 3 Weight
    3.167 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa