Vietnam
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Enexx Mechanical Ding Dong 1-Way Door Chime (2 x 1.5V R14/C battery)

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Door bell
    device application
    Alarm
    device presentation
    Complete product
    colour
    White electric
    Complementary
    supply
    Battery 1.5 V R14 2
    network type
    DC
    device mounting
    Surface
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1301  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.