Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti 9 iC60
A9F94350 Product picture Schneider Electric

A9F94350

Green premium brand logo
A9F94350 Product picture Schneider Electric
A9F94350
Green premium brand logo

Miniature circuit-breaker, Acti9 iC60L, 3P, 50 A, C curve, 15 kA (IEC 60947-2)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    50 A
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    standards
    IEC 60947-2
    EN 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    8 x In +/- 20 %
    [Ics] rated service breaking capacity
    15 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    5 kA 50 % conforming to EN 60947-2 - 440 V AC 50/60 Hz
    15 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    5 kA 50 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    35 kA 50 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz
    35 kA 50 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz
    20 kA 100 % conforming to EN 60947-2 - 125...180 V DC
    20 kA 100 % conforming to IEC 60947-2 - 125...180 V DC
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN 60947-2
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    78.5 mm
    net weight
    0.375 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal (top or bottom) 1…35 mm² rigid
    Single terminal (top or bottom) 1…25 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to EN 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    404 g
    Package 1 Height
    5.5 cm
    Package 1 width
    7.5 cm
    Package 1 Length
    9.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    4
    Package 2 Weight
    1.684 kg
    Package 2 Height
    2.93 cm
    Package 2 width
    30 cm
    Package 2 Length
    20 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    44
    Package 3 Weight
    18.984 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages17
    • English17
    • French10