Vietnam
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

output interface module - 9.5 mm - electromechanical - 24 V DC - 1 NC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Interface for discrete signals
    product or component type
    Slim electromechanical output interface module
    contacts type and composition
    1 NO
    [Uc] control circuit voltage
    24 V
    control circuit type
    DC
    width pitch dimension
    12 mm
    maximum [In] rated current
    18 mA
    reverse polarity protection
    With
    short-circuit protection
    6.3 A external fuse fast blow (Ik <= 1 kA AC and Ik <= 100 A DC)
    [Ith] conventional free air thermal current
    5 A conforming to IEC 60947-1
    local signalling
    Green mechanical indicator for position of contacts
    sale per indivisible quantity
    5
    Complementary
    control circuit voltage limits
    28.8 V energization threshold: 14.5 V
    connections - terminals
    Screw clamp terminal
    drop-out voltage
    2 V
    holding current
    1.3 mA
    power dissipation in W
    0.43 W
    maximum switching voltage
    150 V DC
    250 V AC
    [Ue] rated operational voltage
    <= 120 V DC conforming to IEC 60947-5-1
    <= 230 V AC conforming to IEC 60947-5-1
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1 A AC-14 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A AC-15 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
    3 A AC-12 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
    1.5 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    1.7 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    minimum switching current
    5 mA
    minimum switching voltage
    5 V
    electrical reliability
    <= 0.00000001
    operating time
    <= 10 ms between energisation of coil and closing of NO contact DC
    <= 5 ms between de-energisation of coil and closing of NO contact DC
    contact bounce time
    <= 5 ms
    operating rate in Hz
    10 Hz at no-load
    0.5 Hz at Ie
    mechanical durability
    10000000 cycles
    [Ui] rated insulation voltage
    250 V conforming to VDE 0110 group C
    300 V conforming to IEC 60947-1
    flame retardance
    V0 conforming to UL 94
    cable cross section
    0.34…2.5 mm², 1 or 2 wires flexible with cable end
    0.6…2.5 mm², 1 or 2 wires flexible without cable end
    0.27…4 mm², 1 wire rigid
    operating position
    Any position
    installation category
    II conforming to IEC 60947-1
    mounting support
    Symmetrical DIN rail
    Asymmetrical DIN rail
    Combination rail
    net weight
    0.04 kg
    Environment
    immunity to microbreaks
    5 ms
    dielectric strength
    1000 V for 1 minute between open contacts
    2500 V for 1 minute between wired interface and earth
    4000 V for 1 minute between coil circuit and contact circuits
    standards
    IEC 60947-5-1
    product certifications
    BV
    CSA
    DNV
    LROS (Lloyds register of shipping)
    UL
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TC
    fire resistance
    960 °C conforming to IEC 60695-2-1
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    3 gn (f = 10…150 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Electromagnetic field immunity test: level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
    Electrostatic discharge immunity test: level 3 8 kV conforming to IEC 61000-4-2
    Fast transients immunity test: level 3 on input/output 1 kV conforming to IEC 61000-4-4
    Fast transients immunity test: level 3 on power supply 2 kV conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test 0.5 kV for U < 50 V conforming to IEC 60947-1
    1.2/50 µs shock waves immunity test 1.5 kV for U < 150 V conforming to IEC 60947-1
    1.2/50 µs shock waves immunity test 2.5 kV for U < 300 V conforming to IEC 60947-1
    ambient air temperature for operation
    -25…55 °C at Us
    -25…70 °C at Us with 8 mm space between ABR2S1...
    -5…40 °C unrestricted operation
    -5…55 °C from 0.85...1.1 Us
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    <= 3000 m
    pollution degree
    2 conforming to IEC 60947-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Latvian
    • Danish
    • Ukrainian
    • French
    • Finnish
    • Hungarian
    • Chinese
    • Lithuanian
    • Russian
    • Italian
    • Spanish
    • Slovenian
    • Dutch
    • Norwegian
    • Kazakh
    • Portuguese
    • Macedonian
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate ABR-1 ABR-2 ABS-2 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Interfaces ABR-1 ABR-2 ABS-2 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate ABR-1 ABR-2 ABS-2 interface modules (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ABR... Electromechanical Interface Modules, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Slim Electromechanical Interface Module
    Dimensions



  • Connections and Schema

    Slim Electromechanical Interface Module
    Example of Application with PLC

    Interfacing PLC discrete outputs


    (1)
    Essential on inductive loads (can be replaced with peak limiter)
    (2)
    PLC positive logic transistor (or relay) outputs
    (3)
    PLC analog inputs
    (4)
    Channel X
    (5)
    Analog sensors


    Slim Electromechanical Interface Module
    Circuit Diagram

    1 N/O



  • Performance Curves

    Electrical Durability of Contacts
    AC Loads

    Test conditions: in accordance with standard IEC 947-5-1 set up for rated control voltage.

    AC-12 operating cycles in millions


    AC-12
    Control of resistive loads and isolated solid state loads via optocoupler (cos ϕ ≥ 0.9)
    (1)
    24 V
    (2)
    48 V
    (3)
    115 V
    (4)
    230 V

    AC-14 and AC-15 operating cycles in millions


    AC-14
    Control of weak electro-magnetic loads of electro-magnets ≤ 72 VA (make: cos ϕ= 0.3, break: cos ϕ =0.3)
    AC-15
    Control of electro-magnetic loads of electro-magnets > 72 VA (make: cos ϕ= 0.7, break: cos ϕ= 0.4)
    (1)
    24 V
    (2)
    48 V
    (3)
    115 V
    (4)
    230 V

    DC Loads

    Test conditions: in accordance with standard IEC 947-5-1 set up for rated control voltage.

    DC-12 operating cycles in millions


    DC-12
    Control of resistive loads and isolated solid state loads via optocoupler (L/R ≤ 1 ms)
    (1)
    24 V
    (2)
    48 V
    (3)
    115 V

    DC-13 operating cycles in millions


    DC-13
    Control of electro-magnets (L/R ≤ 2 x (Ue x Ie) in ms, with Ue: rated operating voltage and Ie: rated operating current, with a load protection diode
    (1)
    24 V
    (2)
    48 V
    (3)
    115 V


Compare products: /