Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pieno
E8290FLW_WG Product picture Schneider Electric

E8290FLW_WG

Green premium brand logo
E8290FLW_WG Product picture Schneider Electric
E8290FLW_WG
Green premium brand logo

Pieno - night foot lamp w LED Illumination (WG)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Pieno
    product or component type
    Night foot lamp
    rated current
    20 mA at 250 V AC 50 Hz
    Complementary
    wiring device mounting
    Surface
    Flush
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    width
    87 mm
    height
    87 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation