Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis Box PC & Panel PC
HMIYPVESA6X21 Product picture Schneider Electric

HMIYPVESA6X21

HMIYPVESA6X21 Product picture Schneider Electric
HMIYPVESA6X21

VESA mounting kit for HMIBM 2 Slots with HMIDM6 - 4:3 12"/W12"

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    Mounting kit
    accessory / separate part category
    Installation accessory
    Complementary
    accessory / separate part destination
    HMIBM modular box PC
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.2 kg
    Package 1 Height
    15 cm
    Package 1 width
    23.5 cm
    Package 1 Length
    37.5 cm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.