Vietnam

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LC2D80004Z7 Product picture Schneider Electric

View all TeSys D

LC2D80004Z7

LC2D80004Z7 Product picture Schneider Electric
View all TeSys D
LC2D80004Z7

TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 21 V AC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Changeover contactor
    device short name
    LC2D
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled, with prewired power connections
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 300 V DC for power circuit
    <= 1000 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    125 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    21 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    125 A at <= 60 °C for power circuit
    Irms rated making capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    135 A <= 40 °C 10 min power circuit
    640 A <= 40 °C 10 s power circuit
    990 A <= 40 °C 1 s power circuit
    320 A <= 40 °C 1 min power circuit
    associated fuse rating
    160 A gG at <= 690 V coordination type 2 for power circuit
    200 A gG at <= 690 V coordination type 1 for power circuit
    [Ui] rated insulation voltage
    1000 V for power circuit conforming to IEC 60947-4-1
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    electrical durability
    0.8 Mcycles 125 A AC-1 at Ue <= 440 V
    power dissipation per pole
    12.5 W AC-1
    safety cover
    Without
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 4...50 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 2 cable(s) 4...25 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 1 cable(s) 4...50 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 2 cable(s) 4...16 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 4...50 mm² - cable stiffness: solid - without cable end
    Power circuit : connector 2 cable(s) 4...25 mm² - cable stiffness: solid - without cable end
    tightening torque
    Power circuit : 9 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm
    Power circuit : 9 N.m - on connector hexagonal 4 mm
    Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    20...35 ms closing
    6...20 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    4 Mcycles
    operating rate
    <= 3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.85...1.1 Uc operational at 55 °C, AC 60 Hz
    0.3...0.6 Uc drop-out at 55 °C, AC 50/60 Hz
    0.8...1.1 Uc operational at 55 °C, AC 50 Hz
    inrush power in VA
    245 VA at 20 °C (cos ϕ 0.75) 60 Hz
    245 VA at 20 °C (cos ϕ 0.75) 50 Hz
    hold-in power consumption in VA
    26 VA at 20 °C (cos ϕ 0.3) 60 Hz
    26 VA at 20 °C (cos ϕ 0.3) 50 Hz
    heat dissipation
    6...10 W at 50/60 Hz
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Shocks contactor open 8 Gn for 11 ms
    Vibrations contactor closed 3 Gn, 5...300 Hz
    Shocks contactor closed 10 Gn for 11 ms
    height
    127 mm
    width
    207 mm
    depth
    158 mm
    product weight
    3.2 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC.D40-65 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.