Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLA
NSYPLAZT754G Product picture Schneider Electric

NSYPLAZT754G

Green premium brand logo
NSYPLAZT754G Product picture Schneider Electric
NSYPLAZT754G
Green premium brand logo

Floor standing encl.polyester vers.PLAZT w/open plinth+canopy 750x500x420 IP44

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    product name
    Thalassa PLA
    Enclosure type
    Multi-purpose
    product or component type
    Suitable enclosure
    Version
    PLAZT
    Nominal height
    750 mm
    Nominal width
    500 mm
    Nominal depth
    420 mm
    enclosure mounting
    Floor-standing
    device composition
    1 top part
    1 bottom part
    2 side part
    1 rear panel
    1 door
    1 canopy
    1 plinth
    Complementary
    body type
    Open top and bottom part assembled with side parts
    door type
    Plain front
    number of doors
    1 door(s)
    door opening side
    Reversible (180 °)
    lock type
    2 points handle lock, 5 mm double-bar
    accessibility for operation
    Front
    Top
    Bottom
    Rear
    removable parts
    Door by hinges
    Rear panel by fixing element
    Canopy by fixing element
    material
    Polyester reinforced with fibreglass
    colour
    Grey (RAL 7035)
    standards
    IEC 62208
    product certifications
    Veritas
    electrical insulation class
    Class II
    Environment
    IP degree of protection
    IP44 conforming to IEC 60529 (with plinth type open bottom part and ventilated canopy)
    IK degree of protection
    IK10 conforming to IEC 62262 (plain door)
    fire resistance
    960 °C conforming to IEC 62208
    ambient air temperature for storage
    -35…90 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    26.824 kg
    Package 1 Height
    83 cm
    Package 1 width