Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SMX
NSYSPXS5100H Product picture Schneider Electric

NSYSPXS5100H

NSYSPXS5100H Product picture Schneider Electric
NSYSPXS5100H

Stainless 316L Lateral kit plinth D500xH100 Add frontal kit for complete plinth

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Plinth side panel
    Anwendung
    Multi-purpose
    Nennmaße des Gehäuses
    -
    device composition
    fixing elements
    2 side panel
    range compatibility
    Spacial SMX
    Spacial SFX
    mounting support
    Plinth front
    Complementary
    fixing mode
    By fixing element - on corners of plinth location
    surface finish
    Scotch-Brite® brushed
    height
    100 mm
    width
    500 mm nominal:
    net weight
    1.742 kg
    thickness
    2 mm
    Packing Units
    Package 1 Weight
    1.742 kg
    Package 1 Height
    75.000 mm
    Package 1 width
    100.000 mm
    Package 1 Length
    285.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.