Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
RJ45SMA6C-YL Product picture Schneider Electric

RJ45SMA6C-YL

RJ45SMA6C-YL Product picture Schneider Electric
RJ45SMA6C-YL

Actassi S-110 Modular Jack R45 Keystone Unshielded Cat6 Yellow - bag x 1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product name
    Actassi S-110
    product type
    RJ45 connector
    device presentation
    Two piece design
    colour tint
    Connector housing: yellow (ABS + PC)
    Top cover: transparent (PC)
    IDC cover: green (PC)
    Wiring Colour configuration
    TIA-568A/B
    quantity per set
    Set of 1
    Complementary
    [In] rated current
    1.5 A at 25 °C
    voltage proof
    1000 V AC/DC peak, between contacts
    contact resistance
    20 mOhm
    insulation resistance
    Initial insulation resistance: > 500 MOhm at 100 V DC
    AWG gauge
    AWG 24...AWG 23
    durability
    750 cycles
    contact pins
    8 pins of copper alloy and gold plated conforming to IEC 60603-7
    tool type
    Punch down tool
    Quick termination tool
    cable outer diameter
    0.9…1.4 mm
    compatible LAN cable types
    UTP
    communication network category
    6
    supported applications
    1000BASE-T
    protocols
    PoE+ 30W (Power over Ethernet Plus)
    PoE 15W (Power over Ethernet)
    PoE+ (Power over Ethernet)
    4PPoE 100W (Power over Ethernet)
    connections - terminals
    Insulation displacement contact
    product compatibility
    RJ45 plug
    transmission frequency
    1…250 MHz
    type of footprint
    S-110 keystone
    height
    22 mm
    0.02 m
    length
    36 mm
    0.04 m
    width
    0.02 m
    16 mm
    Environment
    operational temperature range
    -10…60 °C
    -10…60 °C
    ambient air temperature for storage
    -40…70 °C
    -40…70 °C
    climatic category
    40/070/21 (21 days)
    flame retardance
    UL94-V0 conforming to UL listed
    product certifications
    UL listed
    standards
    ANSI/TIA-568-C.2
    IEC 60603-7-2
    ISO/IEC 11801:2011 Ed.2.2
    AS/NZS 3080:2003
    UL 1863
    IEC 60512-99-001
    IEC 60512-99-002
    Packing Units