Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Control
RM35UB3N30 Product picture Schneider Electric

RM35UB3N30

Green premium brand logo
RM35UB3N30 Product picture Schneider Electric
RM35UB3N30
Green premium brand logo

Harmony, Modular 3-phase voltage control relay, 5 A, 2 CO, 120…277 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Control
    product or component type
    Voltage control relay
    relay type
    Voltage control relay
    product specific application
    For 3-phase supply
    relay name
    RM35UB3
    relay monitored parameters
    Absence of neutral
    Overvoltage and undervoltage between phases
    Overvoltage and undervoltage between neutral
    time delay
    Adjustable 0.3...30 s, 0 + 10 % on crossing the threshold
    switching capacity in VA
    1250 VA
    minimum switching current
    10 mA at 5 V DC
    maximum switching current
    5 A AC/DC
    power consumption in VA
    0…3.9 VA AC
    measurement range
    114...329 V voltage AC 50/60 Hz
    utilisation category
    AC-12 conforming to IEC 60947-5-1
    AC-13 conforming to IEC 60947-5-1
    AC-14 conforming to IEC 60947-5-1
    AC-15 conforming to IEC 60947-5-1
    DC-12 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    DC-14 conforming to IEC 60947-5-1
    contacts type and composition
    2 C/O
    Complementary
    reset time
    1500 ms time delay
    maximum switching voltage
    250 V AC/DC
    [Us] rated supply voltage
    120...277 V AC 50/60 Hz +/- 10 %
    supply voltage limits
    114…329 V AC
    voltage detection threshold
    114 V
    control circuit frequency
    50...60 Hz +/- 15 %
    output contacts
    1 C/O + 1 C/O, 1 per threshold
    nominal output current
    5 A
    maximum measuring cycle
    150 ms measurement cycle as true rms value
    hysteresis
    2 %
    delay at power up
    650 ms
    measurement