Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SM6-24
SM61ACKAACB4014 Product picture Schneider Electric

SM61ACKAACB4014

SM61ACKAACB4014 Product picture Schneider Electric
SM61ACKAACB4014

3 Fuses Fusarc 16A 12-24KV

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    SM6
    product or component type
    Accessory
    Rated voltage (Ur)
    24 kV
    Complementary
    [Us] rated supply voltage
    15...20 kV
    associated fuse rating
    16 A
    standards
    IEC 62271-100:2012
    NF C 13-200
    Environment
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.3 MB
    Date 5/15/20
    Description
    2015 edition
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.7 MB
    Date 3/12/20
    Installation and Commissioning Guide (Version 01)
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    prp.document.label.format pdf
    Size 15.7 MB
    Date 9/26/19
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.