Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ULTI
U204SPM_2_B00_G3 Product picture Schneider Electric

U204SPM_2_B00_G3

U204SPM_2_B00_G3 Product picture Schneider Electric
U204SPM_2_B00_G3

Ulti - 250V 16 AX - 4 gang - 2 way - impress switch module - blue LED

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ulti
    device application
    Control
    product or component type
    Switch module
    load type
    Fluorescent
    switch application
    Switch
    Complementary
    bulb type
    LED blue
    rated current
    16 AX at 250 V AC 50 Hz
    number of cables
    3 cable(s) 2.5 mm²
    opening distance
    > 3 mm
    device mounting
    Flush
    fixing mode
    By screws
    distance between centers
    60.3 mm
    number of gangs
    4 gangs
    switch function
    2-way
    width
    87 mm
    height
    87 mm
    depth
    23.3 mm
    Environment
    ambient air temperature for operation
    0…35 °C
    relative humidity
    0…95 %
    standards
    BS EN 60669-1
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    U204SPM_2_B00_G3 : Ulti - 250V 16 AX - 4 gang - 2 way - impress switch module - blue LED
    Description
    Ulti - 250V 16 AX - 4 gang - 2 way - impress switch module - blue LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/20/20
    Description
    Ulti - 250V 16 AX - 4 gang - 2 way - impress switch module - blue LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.