Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Process ATV900
VW3AP0804 Product picture Schneider Electric

VW3AP0804

VW3AP0804 Product picture Schneider Electric
VW3AP0804

Altivar Process ATV900, Altivar Process ATV600, enclosure plinth, for Drive Systems

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Process ATV900
    Altivar Process ATV600
    accessory / separate part category
    Enclosure accessory
    accessory / separate part type
    200 mm plinth
    accessory / separate part destination
    Compact drive system
    condition of use
    Cannot be ordered alone, only possible in combination with a standard enclosure
    Complementary
    product compatibility
    Variable speed drive ATV660 motor at 560 kW
    Variable speed drive ATV660 motor at 630 kW
    Variable speed drive ATV960 motor at 560 kW
    Variable speed drive ATV960 motor at 630 kW
    net weight
    22 kg
    Packing Units
    Package 1 Weight
    24.000 kg
    Package 1 Height
    0.100 dm
    Package 1 width
    0.100 dm
    Package 1 Length
    0.110 dm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.