Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium ILA, ILE, ILS
VW3L5B000 Product picture Schneider Electric

VW3L5B000

VW3L5B000 Product picture Schneider Electric
VW3L5B000

connector kits for Profibus DP - 1 male, 1 female connector M12 + cap M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Connector kits for Profibus DP
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Connector for Profibus DP cable
    Complementary
    range compatibility
    Lexium ILA
    Lexium ILE
    Lexium ILS
    product compatibility
    IL.1
    communication interface
    Profibus
    kit composition
    1 female connector M12 (B-coded)
    1 male connector M12 (B-coded)
    1 protective cap M12
    net weight
    0.1 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    100 g
    Package 1 Height
    3.4 cm
    Package 1 width
    8.3 cm
    Package 1 Length
    18.3 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    25
    Package 2 Weight
    2.696 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    S06
    Number of Units in Package 3
    50
    Package 3 Weight
    18 kg
    Package 3 Height
    73.5 cm
    Package 3 width
    60 cm
    Package 3 Length
    80 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)