Vietnam
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LIMIT SWITCH - PLASTIC WITH 1 NC AND 1 NC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKN
    sensor design
    Compact
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic
    body material
    Plastic
    head material
    Plastic
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller lever plunger thermoplastic
    type of approach
    Vertical approach 1 direction
    cable entry
    1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 7...13 mm
    number of poles
    2
    contacts type and composition
    2 NC
    contact operation
    Snap action
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    10 N
    minimum force for tripping
    6 N
    maximum actuation speed
    1 m/s
    contact code designation
    A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V degree of pollution 3 conforming to IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to IEC 60947-1
    short-circuit protection
    10 A cartridge fuse type gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    42.5 mm
    height
    96 mm
    depth
    30 mm
    product weight
    0.145 kg
    terminals description ISO n°1
    (21-22)NC
    (11-12)NC
    Environment
    shock resistance
    45 gn (duration = 11 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    overvoltage category
    Class II conforming to IEC 61140
    Class II conforming to NF C 20-030
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    UL 508
    IEC 60947-5-1
    IEC 60204-1
    EN 60204-1
    EN 60947-5-1
    CSA C22.2 No 14
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKN... Plastic Limit Switch, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.