Vietnam
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

INTERRUPTEUR DE POSITION PLASTIQUE O ET 2F

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKN
    sensor design
    Compact
    body type
    Fixed
    head type
    Rotary head
    material
    Plastic
    body material
    Plastic
    head material
    Plastic
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return roller lever thermoplastic variable length, roller diameter 50 mm
    type of approach
    Lateral approach, 2 directions
    cable entry
    1 entry tapped for M20 x 1.5 cable gland, cable outer diameter: 7…13 mm
    number of poles
    2
    contacts type and composition
    2 NC
    contact operation
    Snap action
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    contacts insulation form
    Zb
    positive opening
    With
    minimum torque for tripping
    0.1 N.m
    maximum actuation speed
    1.5 m/s
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to IEC 60947-1
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    30 mm
    height
    133…173 mm
    depth
    48 mm
    net weight
    0.2 kg
    terminals description ISO n°1
    (21-22)NC
    (11-12)NC
    Environment
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    overvoltage category
    Class II conforming to IEC 61140
    Class II conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    UL
    CSA
    CCC
    standards
    EN 60204-1
    UL 508
    IEC 60204-1
    CSA C22.2 No 14
    EN 60947-5-1
    IEC 60947-5-1
  • Documents & Downloads

    Language
    • English
    • French
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    XCKN... and XCNR... limit switches (versions with modular contacts) - Certificate for China compulsory product certification (Version 1.0)
    XCKN..., XCNR... , XCNT... and XCNTR... limit switches - CSA certificate of compliance (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKN... Plastic Limit Switch, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /