Altivar HVAC ATH200
Variable speed drives for simple applications in compact HVAC machines from 0.37 to 22 kW (0.5 to 30HP)
Tính năng
Product scope
- Power range: 0.37 to 22kW (0.5 to 30HP)
- Operational Voltage range:
- 200 to 240 V single phase
- 200 to 240 V 3 phase
- 380 to 500 V 3 phase
- 525 to 600 V 3 phase
- Operating ambient temperature: -15 to 50 °C (without derating); 50 to 60 °C (with derating factor)
- Certified A2L
- Protection degree: IP20
- Safety functions: Safe Torque Off certified IEC 61508 Safety Integrity Level 3, and performance level "e" (PL e) according to ISO/EN13849-1-2
- Embedded communication protocols: Modbus serial line and BACnet MS/TP
Motor Control
- Maximum transient current during 60 seconds: 110% of drive nominal current
- Adapted to control asynchronous motors, synchronous motors, permanent magnet motors
- Motor control method:
- Variable torque for fan/pump
- Energy-saving mode
- Sensor less vector control
- Standard V/F
- V/F 5 points
- Synchronous motor
Embedded functions
- Fire mode
- Run permissive
- PID controller
- Additional PID
- Damper control
- Under load detection for a broken belt
Options
- Communication modules: BACnet/IP
- ATH200 Configuration transfer: by using the graphic display terminal, SoMove or Multi loader
- Display: graphic display terminal (IP65) or LED display terminal (IP54)
Lợi ích
Optimisation of panels
ATH200 improves competitiveness by optimising
- Mechanical design thanks to the compact format, side by side mounting, operations up to 50°C without derating
- Thermal design with operations from -10 to 60°C
- Electrical design with its EMC filter, Safe Torque Off function, and motor thermal protection that are embedded
- Automation design thanks to the connectivity to Modbus, BACnet MS/TP and BACnet/IP and the integration in EcoStruxure Machine Expert-HVAC
High reliability
- Compliant with IEC 60721-3-3 3C3
- Coated printed circuit board
- Large voltage range
- Operations up to 60°C ambient temperature
Energy Efficiency
- Up to 70% energy savings
- Motor Control that dynamically optimises the energy consumption
- Suitable to control high efficiency asynchronous motors and synchronous motors (including Permanent Magnet motors)
- Efficiency class IE2 according to IEC 61800-9-2
Sustainability
- Aluminium certified ASI
- Plastic with at least 20% bio-based content
- Packaging made with over 70% recycled cardboard
- No single use plastic
Các ứng dụng
HVAC machines: air-cooled chillers, roof-top units, heat pumps, smoke extraction, boilers
Applications
- Condenser fans
- Supply fans
- Power exhaust fans
- Variable primary pumps
- Smoke extraction fans
- Secondary pumps