-
-
Lọc theo:
Đặt lại tất cả -
-
-
Tính năng
Robust metal enclosure for use in severe environments
Emergency stops rope pull switches conforming to EN/ISO 13850, EN/IEC 60947-5-5
XY2CH (up to 15 metre trip wire)- Reversible for trip wire anchoring point on the left or right
- Degree of protection IP65.
- 1 NC + 1 NO or 2 NC contacts
- Reset by pushbutton, mushroom head pushbutton with or without key release, pull knob.
- Visual indication of contact status and trip wire tension.
- Approvals: CE and UL/CSA
- Degree of protection IP65.
- 1 NC + 1 NO or 2 NC contacts.
- Reset by pushbutton, mushroom head pushbutton with or without key release, pull knob.
- Visual indication of contact status and trip wire tension (option).
- Approvals: CE and UL/CSA
Others rope pull switches
XY2CB (up to 100 or 2 x 100 metre trip wires)
- Contact housing degree of protection IP65, enclosure IP22.
- 1 NC + 1 NO or 2 NC contacts.
- Reset by pull knob.
- Visual indication of contact status (option).
Lợi ích
Safety with complete freedom with emergency stops rope pull switches
A range of safety products which are simple to use and set up, with compact and ergonomic products to meet the requirements for performing emergency stops on dangerous machines.
Các ứng dụng
Emergency stop rope pull switches for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine
Rope pull switches for all machines requiring stopping of movement in the immediate vicinity of the machineLiên kết bổ sung
Preventa XY2C
Rope pull switches - emergency stops and others
Một phần của Harmony
Emergency stops rope pull switches & others