Altivar Solar
Smart variable speed drive for pump from 0.37 to 15 kW(0.5 to 20 HP) with Photovoltaic arrays Altivar Solar variable speed drive for pump is compatible with a wide range of pumps and solar arrays which helps to reduce the number of components, increasing the reliability and service life of the installation and adjusting the pump flow to the availability of the energyMột phần của AltivarXem sản phẩm 
Altivar Lift
Drives for lift applications from 4kW to 22kW Precision and durability for your lift applicationsMột phần của AltivarXem sản phẩm