-
Đặc diểm
Main range Linergyproduct name Linergy BSrange compatibility Prisma G enclosurePrisma P enclosureIP degree of protection IPxx Bproduct or component type Multi-stage distribution blockproduct compatibility Spacial enclosuresComplementary mounting support Plain backplatePrisma uprightmounting mode HorizontalVerticalpoles description 4P[Ue] rated operational voltage 440 V AC[Ui] rated insulation voltage 750 V AC[Uimp] rated impulse withstand voltage 8 kV[Ie] rated operational current 250 A[Icw] rated short-time withstand current 13 kAfor 1 s[Ipk] rated peak withstand current 30 kAI²t on activation 169000000 A².sbusbar cross section 20 x 5 mmconnections - terminals Supply: crimped lug50 mm²Supply: flexible bars, 20 x 3 mmDistribution: M6 holes (phase) , 13 x 1…50 mm²height 235 mmwidth 470 mmdepth 115 mmnet weight 3.2 kgEnvironment standards IEC 61439-2EN/IEC 61439-1product certifications ASEFAPacking Units Unit Type of Package 1 PCENumber of Units in Package 1 1Package 1 Weight 3.1 kgPackage 1 Height 15.5 cmPackage 1 width 26 cmPackage 1 Length 55 cmUnit Type of Package 2 P12Number of Units in Package 2 30Package 2 Weight 96 kgPackage 2 Height 80 cmPackage 2 width 80 cmPackage 2 Length 120 cmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation