Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Chọn vị trí của bạn

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Xem tất cả   Prisma Plus
08493 Hình ảnh sản phẩm Schneider Electric

08493

Green premium brand logo
08493 Hình ảnh sản phẩm Schneider Electric
Số sản phẩm tối đa có thể so sánh là 4. Xóa sản phẩm đã thêm.

  • Main
    range
    Prisma
    range compatibility
    Prisma P cubicle
    IP degree of protection
    IP30
    product or component type
    Two part gland plate
    Complementary
    material
    Steel
    Quantity per set
    Set of 1
    width
    300 mm
    depth
    400 mm
    net weight
    1.6 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.56 kg
    Package 1 Height
    5 cm
    Package 1 width
    13.5 cm
    Package 1 Length
    37 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    6
    Package 2 Weight
    9.51 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile