Multi 9
    product name
    Multi 9 PF
    product or component type
    Surge arrester
    device short name
    PF65
    device application
    Distribution
    poles description
    2P
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 20 kA (L/PE)
    Common mode: 20 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 65 kA L/PE
    Common mode: 65 kA N/PE
    [Uc] maximum continuous operating voltage
    Common mode: 340 V L/PE
    Common mode: 340 V N/PE
    maximum [Up] voltage protection level
    Common mode <1.5 kV type 2 L/PE
    Common mode <1.5 kV type 2 N/PE
    [I total] discharge current
    130 kA
    disconnector device type
    Associated circuit breaker 50 A - Icu 15 kA
    Associated circuit breaker 50 A - Icu 10 kA
    Associated circuit breaker 50 A - Icu 25 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81.4 mm
    width
    36 mm
    depth
    69 mm
    colour
    Grey (RAL 7035)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    quality labels
    NF
    OVE
    KEMA-KEUR
    IP degree of protection
    On front face: IP40 conforming to IEC 60529
    On terminal: IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
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
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Tài liệu và Tải về

    Ngôn ngữ
    • English
    • Spanish
    • Portuguese
    • Danish
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    Instruction sheet
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    PRD (Type 2 / Тип 2) (Phiên bản 04)
    Ngày 1/3/11
    Kích cỡ 1.8 MB
    EU RoHS Declaration
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    Ngày 8/19/19
    Kích cỡ 195.3 KB
    Product Environmental Profile
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    PEP-iQUICK PRD (Phiên bản 2.0)
    Ngày 4/11/16
    Kích cỡ 160.2 KB
    REACh Declaration
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    Ngày 8/19/19
    Kích cỡ 195.3 KB
    RoHs China Declaration