Domae
    product or component type
    Surge arrester
    device short name
    Domae PF
    poles description
    1P + N
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    TN-S
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 15 kA L/PE
    Common mode : 15 kA N/PE
    Differential mode : 15 kA L/N
    [Imax] maximum discharge current
    Common mode : 40 kA L/PE
    Common mode : 40 kA N/PE
    Differential mode : 40 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode : 260 V N/PE
    Common mode : 340 V L/PE
    Differential mode : 340 V L/N
    [Up] voltage protection level
    <= 1.5 kV type 2 common mode N/PE
    <= 1.5 kV type 2 differential mode L/N
    [Ut] temporary overvoltage
    Withstand : 337 V L/N for 5 s
    Withstand : 442 V L/PE for 5 s
    Withstand : 1200 V N/PE for 200 ms
    Withstand : 1453 V L/PE for 200 ms
    disconnector device type
    Associated circuit breaker Domae MCB 20 A Icu 6 kA curve C
    [Isccr] short-circuit current rating
    6 kA
    local signalling
    LED color: green/red
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    69 mm
    product weight
    210 g
    colour
    Grey ( RAL 7035 )
    response time
    <= 25 ns
    [Ipe] Ground residual current
    <= 0.003 mA
    relative humidity
    5...95 %
    operating altitude
    2000 m
    connections - terminals
    Tunnel type terminal, phase and neutral 1 cable(s) 25 mm²
    Tunnel type terminal, ground 1 cable(s) 50 mm²
    wire stripping length
    11 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 61643-11 : 2011
    product certifications
    CE
    EAC
    IP degree of protection
    IP40 (in modular enclosure) conforming to IEC 60529
    IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
  • Tài liệu và Tải về

    CAD
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    Domae PF 40 40KA 340V 1P+N Surge Arrester (Phiên bản 1.0)
    Ngày 9/18/17
    Kích cỡ 363.4 KB
    Ngày 9/18/17
    Kích cỡ 166.9 KB
    CAD file (on TraceParts) for 16375: Domae PF 40 kA 1P+N surge arrester 340V (Phiên bản 2.0)
  • Câu hỏi thường gặp về kỹ thuật

    Không tìm thấy kết quả.
    Rất tiếc, Câu hỏi thường gặp liên quan không khả dụng do sự cố kỹ thuật tạm thời. Vui lòng thử lại sau.