Multi 9
    product name
    Multi 9 Quick PF
    product or component type
    Surge arrester
    device short name
    Quick PF
    device application
    Distribution
    poles description
    1P + N
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-S
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 10 kA N/PE
    Differential mode : 5 kA L/N
    [Imax] maximum discharge current
    Common mode : 10 kA N/PE
    Differential mode : 10 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode : 275 V N/PE
    Differential mode : 275 V L/N
    [Up] voltage protection level
    <= 1.5 kV type 2 common mode N/PE
    <= 1.5 kV type 2 differential mode L/N
    [If] follow current
    0.1 kA common mode N/PE
    disconnector device type
    Integrated circuit breaker - Icu 6 kA
    [Isccr] short-circuit current rating
    25 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    109.7 mm
    width
    36 mm
    depth
    72.1 mm
    colour
    Grey ( RAL 7035 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...25 mm²
    Tunnel type terminal, upside 2.5...25 mm²
    tightening torque
    2.5 N.m
    Environment
    quality labels
    OVE
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    On terminal : IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5...90 %
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months 18 months
  • Câu hỏi thường gặp về kỹ thuật

    Không tìm thấy kết quả.
    Rất tiếc, Câu hỏi thường gặp liên quan không khả dụng do sự cố kỹ thuật tạm thời. Vui lòng thử lại sau.