Multi 9
    product name
    Multi 9 Quick PF
    product or component type
    Surge arrester
    device short name
    Quick PF
    device application
    Distribution
    poles description
    3P + N
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TT
    TN-S
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 20 kA (N/PE)
    Differential mode: 5 kA (L/N)
    [Imax] maximum discharge current
    Common mode: 20 kA N/PE
    Differential mode: 10 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode: 275 V N/PE
    Differential mode: 275 V L/N
    maximum [Up] voltage protection level
    Common mode <1.5 kV type 2 N/PE
    Differential mode <1.5 kV type 2 L/N
    [If] follow current
    0.1 kA common mode N/PE
    disconnector device type
    Integrated circuit breaker - Icu 6 kA
    [Isccr] short-circuit current rating
    25 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    10
    height
    106.8 mm
    width
    88.4 mm
    depth
    74.1 mm
    colour
    Grey (RAL 7035)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…25 mm²
    Tunnel type terminal (upside) 2.5…25 mm²
    tightening torque
    2.5 N.m
    Environment
    quality labels
    OVE
    IP degree of protection
    On front face: IP40 conforming to IEC 60529
    On terminal: IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…90 %
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…85 °C