Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Chọn vị trí của bạn

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Xem tất cả   Compact NS > 630A
33718 Hình ảnh sản phẩm Schneider Electric

33718

Green premium brand logo
33718 Hình ảnh sản phẩm Schneider Electric
33718
Green premium brand logo

escutcheon for all control types,fixed ComPact NS630b to NS1600 and MasterPact NT, large cut-out, IP40

Xem thêm đặc điểm
Số sản phẩm tối đa có thể so sánh là 4. Xóa sản phẩm đã thêm.

  • Main
    product or component type
    Escutcheon
    accessory / separate part category
    Installation accessories
    range compatibility
    ComPact NS630b...1600
    MasterPact NT
    control type
    Rotary handle
    Motor mechanism
    Toggle
    Complementary
    cut-out dimensions
    253 x 275 mm
    mounting mode
    Fixed
    accessory / separate part category
    Spare part for ComPact NS630b...1600
    Environment
    IP degree of protection
    IP40
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    242 g
    Package 1 Height
    1.6 cm
    Package 1 width
    27.5 cm
    Package 1 Length
    28.3 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    48
    Package 2 Weight
    12.382 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty