-
Đặc diểm
Main range of product Masterpact NWproduct or component type Basic framedevice short name Masterpact NW08 1000Vcircuit breaker name Masterpact NW08HA10poles description 3Pnetwork type ACbreaking capacity code H10suitability for isolation Yes conforming to IEC 60947-2utilisation category Category BComplementary network frequency 50/60 Hzcontrol type Push-buttonmounting mode Drawout[In] rated current 800 A at 40 °C[Ui] rated insulation voltage 1250 V AC 50/60 Hz conforming to IEC 60947-2[Uimp] rated impulse withstand voltage 12 kV conforming to IEC 60947-2[Icm] rated short-circuit making capacity 105 kA 1150 V AC at 50/60 Hz[Ue] rated operational voltage 1150 V AC 50/60 Hz conforming to IEC 60947-2breaking capacity 50 kA Icu at 1150 V AC 50/60 Hz conforming to IEC 60947-2[Ics] rated service breaking capacity 50 kA at 1150 V AC 50/60 Hz conforming to IEC 60947-2protection type Without protectionmechanical durability 12500 cycles without maintenance conforming to IEC 60947-225000 cycles with maintenance conforming to IEC 60947-2electrical durability 500 cycles 1150 V AC 50/60 Hz without maintenance conforming to IEC 60947-2connection pitch 115 mm[Icw] rated short-time withstand current 50 kA 1 s conforming to IEC 60947-250 kA 3 s conforming to IEC 60947-2maximum breaking time 25 msmaximum closing response time 70 msheight 439 mmwidth 441 mmdepth 394.5 mmEnvironment standards IEC 60947-2product certifications ASEFAASTApollution degree 3 conforming to IEC 60664-1ambient air temperature for operation -25…70 °Cambient air temperature for storage -40…85 °COffer Sustainability Sustainable offer status Green Premium product<