Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Chọn vị trí của bạn

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Xem tất cả   MasterPact NW
48726 Hình ảnh sản phẩm Schneider Electric

48726

Green premium brand logo
48726 Hình ảnh sản phẩm Schneider Electric
48726
Green premium brand logo

circuit breaker Masterpact NW10H10 - 1000 A - 3 poles - drawout

Xem thêm đặc điểm
Số sản phẩm tối đa có thể so sánh là 4. Xóa sản phẩm đã thêm.

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW10 1000V
    circuit breaker name
    Masterpact NW10HA10
    poles description
    3P
    network type
    AC
    breaking capacity code
    H10
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    1000 A at 40 °C
    [Ui] rated insulation voltage
    1250 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    105 kA 1150 V AC at 50/60 Hz
    [Ue] rated operational voltage
    1150 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity
    50 kA Icu at 1150 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    50 kA at 1150 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    25000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    500 cycles 1150 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    50 kA 1 s conforming to IEC 60947-2
    50 kA 3 s conforming to IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    439 mm
    width
    441 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    ASEFA
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight
    0.001 kg
    Package 1 Height
    0.010 dm
    Package 1 width
    0.01