Di chuyển chuột để phóng to ảnh

1 videos
Auxiliary contact, Acti9 A9A, iOF, 1 C/O, 2mA to 100mA, 24VAC to 250VAC, 24VDC to 220VDC, bottom connection
A9A26914
[In] rated current:
Can report the signaling to an Open/Closed devices status
To be fixed with clips directly on the left of the MCB
Monitoring up to 100 protective devices (permanently close) under daisy chain
Compatible with PLC network when I/O module needs a current from 2mA up to 100mA
Also compatible with Acti9 devices such as single terminal, iC60H RCBO, iC60H RCBO PoN, iC60H2 RCBO, and iC60N RCBO
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Bạn cần thêm thông tin? Hãy xem các câu hỏi thường gặp về kỹ thuật!
Dễ dàng tìm câu trả lời cho những câu hỏi thường gặp.