Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Chọn vị trí của bạn

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Xem tất cả   TeSys GV3
GVAU115 Hình ảnh sản phẩm Schneider Electric

GVAU115

Green premium brand logo
GVAU115 Hình ảnh sản phẩm Schneider Electric
GVAU115
Green premium brand logo

Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz

Xem thêm đặc điểm
Số sản phẩm tối đa có thể so sánh là 4. Xóa sản phẩm đã thêm.

  • Main
    range
    TeSys
    device short name
    GVAU
    product or component type
    Undervoltage release
    Complementary
    range compatibility
    GV2ME
    GV2LE
    GV2L
    GV2P
    GV3L
    GV3P
    [Uc] control circuit voltage
    127 V AC 60 Hz
    110...115 V AC 50 Hz
    control circuit voltage limits
    0.85...1.1 Un
    [Ui] rated insulation voltage
    690 V AC conforming to IEC 60947-1
    600 V AC conforming to UL 60947-4-1
    600 V AC conforming to CSA C22.2 No 60947-4-1
    threshold tripping voltage
    0.7...0.35 Un
    inrush power in VA
    12 VA AC
    inrush power in W
    8 W
    hold-in power consumption in VA
    3.5 VA AC
    hold-in power consumption in W
    1.1 W
    operating time
    10...15 ms conforming to IEC 60947-1
    on-load factor
    100 %
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
    Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
    Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
    tightening torque
    < 1.4 N.m on screw clamp terminals
    mechanical durability
    10000 cycles with GV3P and GV3L
    30000 cycles with GV2ME and GV2P
    quantity per set
    Set of 10
    height
    89 mm
    width
    18 mm
    depth
    66 mm
    net weight
    0.105 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    115 g
    Package 1 Height
    3.6 cm
    Package 1 width
    8.3 cm
    Package 1 Length
    9.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Xem thêm
    View less

    Tài liệu

    Ngôn ngữ
    • All Languages11
    • English11
    • Chinese5
    Catalogue
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    TeSys catalogue - 2020 - chapter B6 circuit breakers TeSys GV GB (Phiên bản 7.0)
    Mô tả
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    prp.document.label.format pdf
    Kích cỡ 24.8 MB
    Ngày 7/22/20
    Mô tả
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Phiên bản 10.0)
    Mô tả
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Kích cỡ 118.2 MB
    Ngày 7/22/20
    Mô tả
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    CAD
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    SHUNT TRIP (Phiên bản 1.0)
    Tập tin trong tài liệu
    stp
    249.9 KB
    zip
    359.4 KB
    prp.document.label.format zip
    Kích cỡ 609.3 KB
    Ngày 9/6/13
    Tập tin trong tài liệu
    stp
    249.9 KB
    zip
    359.4 KB
    prp.document.label.format zip
    Kích cỡ 89.9 KB
    Ngày 11/27/07
    Electric trips for circuit-breaker, undervoltage or shunt trips (Phiên bản 1.0)
    Tập tin trong tài liệu
    dwf
    2.2 KB
    dxf
    54.5 KB
    wmf
    6.1 KB
    dwg
    41.2 KB
    prp.document.label.format zip
    Kích cỡ 103.9 KB
    Ngày 1/19/07
    Tập tin trong tài liệu
    dwf
    2.2 KB
    dxf
    54.5 KB
    wmf
    6.1 KB
    dwg
    41.2 KB
    Electric trips for circuit-breaker, undervoltage or shunt trips (Phiên bản 1.0)
    Tập tin trong tài liệu
    dwg
    35.7 KB
    dwf
    1.3 KB
    dxf
    40.2 KB
    wmf
    2.3 KB
    prp.document.label.format zip
    Kích cỡ 79.5 KB
    Ngày 1/19/07
    Tập tin trong tài liệu
    dwg
    35.7 KB
    dwf
    1.3 KB
    dxf
    40.2 KB
    wmf
    2.3 KB
    Instruction sheet
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 1.5 MB
    Ngày 4/1/16
    China RoHS declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    GVAU115 : Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    Mô tả
    Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 12/5/20
    Mô tả
    Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    EU RoHS Declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    GVAU115 : Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    Mô tả
    Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 12/5/20
    Mô tả
    Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    Product Environmental Profile
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 538.9 KB
    Ngày 10/25/13
    REACh Declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    GVAU115 : Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    Mô tả
    Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 12/5/20
    Mô tả
    Undervoltage release (MN), TeSys GV2-GV3, 110-115V AC 50Hz
  • Câu hỏi thường gặp về kỹ thuật

    Không tìm thấy kết quả.
    Rất tiếc, Câu hỏi thường gặp liên quan không khả dụng do sự cố kỹ thuật tạm thời. Vui lòng thử lại sau.
  • Connections and Schema

    GVAU•••