Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Chọn vị trí của bạn

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Xem tất cả   TeSys D
LC2D32Q7 Hình ảnh sản phẩm Schneider Electric

LC2D32Q7

Green premium brand logo
LC2D32Q7 Hình ảnh sản phẩm Schneider Electric
LC2D32Q7
Green premium brand logo

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil

Xem thêm đặc điểm
Số sản phẩm tối đa có thể so sánh là 4. Xóa sản phẩm đã thêm.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    7.5 kW at 220...230 V AC 50 Hz
    15 kW at 380...400 V AC 50 Hz
    15 kW at 415...440 V AC 50 Hz
    18.5 kW at 500 V AC 50 Hz
    18.5 kW at 660...690 V AC 50 Hz
    motor power HP (UL / CSA)
    2 hp at 115 V AC 60 Hz for 1 phase motors
    5 hp at 230/240 V AC 60 Hz for 1 phase motors
    7.5 hp at 200/208 V AC 60 Hz for 3 phases motors
    10 hp at 230/240 V AC 60 Hz for 3 phases motors
    20 hp at 460/480 V AC 60 Hz for 3 phases motors
    30 hp at 575/600 V AC 60 Hz for 3 phases motors
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    50 A (at 60 °C) for power circuit
    Irms rated making capacity
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    550 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    550 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    60 A 40 °C - 10 min for power circuit
    138 A 40 °C - 1 min for power circuit
    260 A 40 °C - 10 s for power circuit
    430 A 40 °C - 1 s for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    63 A gG at <= 690 V coordination type 1 for power circuit
    63 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    2 mOhm - Ith 50 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    electrical durability
    1.65 Mcycles 32 A AC-3 at Ue <= 440 V
    1.4 Mcycles 50 A AC-1 at Ue <= 440 V
    power dissipation per pole
    2 W AC-3
    5 W AC-1
    Front cover
    With
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    RINA
    UL
    GOST
    CSA
    LROS (Lloyds register of shipping)
    BV
    GL
    CCC
    DNV
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid
    Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm²flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…10 mm²flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5…10 mm²solid
    Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²solid
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
    0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
    0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
    1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
    inrush power in VA
    70 VA 60 Hz cos phi 0.75 (at 20 °C)
    70 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
    7 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    2…3 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    contact compatibility
    M2
    compatibility code
    LC2D
    motor power range
    2.2…3 kW at 100…120 V 3 phases
    15…25 kW at 525…690 V 3 phases
    7…11 kW at 200…240 V 3 phases
    15…25 kW at 380…440 V 3 phases
    15…25 kW at 480…500 V 3 phases
    motor starter type
    Reversing contactor
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -40…60 °C
    60…70 °C with derating
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    0...3000 m
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open: 8 Gn for 11 ms
    height
    85 mm
    width
    90 mm
    depth
    92 mm
    net weight
    0.797 kg
    Packing Units
    Package 1 Weight
    815 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • Xem thêm
    View less

    Tài liệu

    Ngôn ngữ
    • All Languages12
    • English12
    • Chinese3
    • French2
    Catalogue
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Phiên bản 8.0)
    Mô tả
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Kích cỡ 16.1 MB
    Ngày 7/22/20
    Mô tả
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Phiên bản 10.0)
    Mô tả
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Kích cỡ 118.2 MB
    Ngày 7/22/20
    Mô tả
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    CAD
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    REVERSING CONTACTOR (Phiên bản 1.0)
    Tập tin trong tài liệu
    prp.document.label.format zip
    Kích cỡ 1.1 MB
    Ngày 12/18/17
    Tập tin trong tài liệu
    Certificate
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 2.7 MB
    Ngày 7/17/17
    prp.document.label.format pdf
    Kích cỡ 1.5 MB
    Ngày 10/28/13
    Instruction sheet
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 1.2 MB
    Ngày 5/1/18
    China RoHS declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    LC2D32Q7 : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    Mô tả
    TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 11/26/20
    Mô tả
    TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    Declaration of conformity
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 301 KB
    Ngày 6/28/19
    End of Life Information
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    TeSys D Contactors AC 25 to 38A (Phiên bản 2.0)
    Mô tả
    TeSys D Contactors AC 25 to 38A
    prp.document.label.format pdf
    Kích cỡ 318.6 KB
    Ngày 3/20/20
    Mô tả
    TeSys D Contactors AC 25 to 38A
    EU RoHS Declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    LC2D32Q7 : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    Mô tả
    TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 11/26/20
    Mô tả
    TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    Product Environmental Profile
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    TeSys D Contactors AC 25 to 38A (Phiên bản 2.1)
    Mô tả
    TeSys D Contactors AC 25 to 38A
    prp.document.label.format pdf
    Kích cỡ 369.9 KB
    Ngày 2/20/20
    Mô tả
    TeSys D Contactors AC 25 to 38A
    REACh Declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    LC2D32Q7 : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    Mô tả
    TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 11/26/20
    Mô tả
    TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 380 V AC coil
  • Câu hỏi thường gặp về kỹ thuật

    Không tìm thấy kết quả.
    Rất tiếc, Câu hỏi thường gặp liên quan không khả dụng do sự cố kỹ thuật tạm thời. Vui lòng thử lại sau.