Vietnam (Vietnamese)
Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Bạn có thể chọn quốc gia khác để xem các sản phẩm có sẵn hoặc truy cập trang web Toàn cầu của chúng tôi để biết thông tin về công ty.

Chọn quốc gia hoặc khu vực khác

TeSys LT47 electronic over current relays-automatic- 0.5...6 A - 100...120 V AC

Xem thêm đặc điểm >
Thêm vào Sản phẩm của tôi Xóa khỏi Sản phẩm của tôi
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LT
    product or component type
    Electronic over current relay
    device short name
    LT47
    device application
    Protection
    relay application
    Sensitivity to phase failure
    Overload Imax > Isetting
    Locked rotor, mechanical jamming I > 3 x Isetting
    [Us] rated supply voltage
    100...120 V AC
    thermal protection adjustment range
    0.5…6 A
    [Ui] rated insulation voltage
    Power circuit: 600 V AC conforming to CSA
    Power circuit: 600 V AC conforming to UL
    Power circuit: 690 V AC conforming to IEC 60947-4-1
    Complementary
    network frequency
    50...60 Hz
    mounting support
    Rail
    tripping threshold
    0.5...5 A
    electromagnetic compatibility
    Resistance to electrostatic discharge: 8 kV in open air conforming to IEC 61000-4-2
    Resistance to electrostatic discharge: 6 kV in direct mode conforming to IEC 61000-4-2
    Conducted emission: class A conforming to EN 55011
    Immunity to electromagnetic interference: 10 V/m conforming to IEC 61000-4-3
    Immunity to fast transients: 2 kV conforming to IEC 61000-4-4
    Surge withstand: 6 kV conforming to IEC 61000-4-5
    Conducted HF disturbances: 10 V conforming to IEC 61000-4-6
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    3 A for signalling circuit
    associated fuse rating
    3 A gG for signalling circuit
    3 A BS for signalling circuit
    [Uimp] rated impulse withstand voltage
    6 kV
    time range
    1...120 s - control type R-time
    0.3...30 s - control type O-time
    local signalling
    1 LED (green)
    1 LED (red)
    control type
    automatic: reset
    connections - terminals
    Signalling circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
    Signalling circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible without cable end
    Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
    tightening torque
    Signalling circuit: 1.7 N.m M3.5
    height
    70.3 mm
    width
    71 mm
    depth
    77.2 mm
    net weight
    0.192 kg
    Environment
    standards
    IEC 60947
    IEC 60255-6
    product certifications
    CSA
    UL
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to VDE 0106
    ambient air temperature for operation
    -25…60 °C without derating conforming to IEC 60947-4-1
    ambient air temperature for storage
    -30…80 °C
    operating altitude
    2000 m
    mechanical robustness
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Vibrations: 4 gn conforming to IEC 60068-2-6
    dielectric strength
    2 kV at 50 Hz conforming to IEC 60255-5
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Tài liệu và Tải về

    Ngôn ngữ
    • English
    • Slovak
    • Spanish
    • Danish
    • Ukrainian
    • French
    • Finnish
    • Hungarian
    • Chinese
    • Dutch
    • Kazakh
    • Korean
    • Portuguese
    • Russian
    • Lithuanian
    • Greek
    • Czech
    • Italian
    • Romanian
    • German
    • Swedish
    • Bulgarian
    CAD
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    Electronic over current relays LT47 for 0.5 at 60A, with relay setting range, with reset (Phiên bản 1.0)
    Electronic over current relays LT47 for 0.5 at 60A, with relay setting range, with reset (Phiên bản 1.0)
    TeSys LT47 electronic over current relays (Phiên bản 1.0)
    Ngày 12/3/18
    Kích cỡ 469.1 KB
    Ngày 12/3/18
    Kích cỡ 401.5 KB
    Certificate
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    CCC TeSys LT47 - TeSys LT47 (Phiên bản 1.0)
    Ngày 5/19/16
    Kích cỡ 1.1 MB
    Instruction sheet
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    LT47 Relais de surcharge électroniques instantanés (Phiên bản 03)
    LT47 Relais de surcharge électroniques instantanés (Phiên bản 03)
    LT47 Relais de surcharge électroniques instantanés (Phiên bản 03)
    LT47 Electronic Over Current Relays (Phiên bản 03)
    Ngày 2/1/11
    Kích cỡ 145.9 KB
    End of Life Information
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    TeSys LC1F185-225 - EoLi (Phiên bản 2.0)
    Ngày 12/1/15
    Kích cỡ 181.1 KB
    End-of-Life Instructions Tesys LT47 (Phiên bản 1.0)
    Ngày 6/15/10
    Kích cỡ 175.5 KB
    EU RoHS Declaration
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    Ngày 8/21/19
    Kích cỡ 195.3 KB
    Product Environmental Profile
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    TeSys contactor LC1F (Phiên bản 2.0)
    Ngày 9/8/15
    Kích cỡ 197.1 KB
    RoHs China Declaration
    Ngày
    Kích cỡ
    Thêm vào Tài liệu của tôi
    Ngày 8/21/19
    Kích cỡ 195.3 KB
  • Câu hỏi thường gặp về kỹ thuật

    Không tìm thấy kết quả.
    Rất tiếc, Câu hỏi thường gặp liên quan không khả dụng do sự cố kỹ thuật tạm thời. Vui lòng thử lại sau.
So sánh sản phẩm: /