

Bell Switch, AvatarOn A, 10A 250V, E sized H, White
M3T31_HBP_WE
Thông số kỹ thuật
range of product | AvatarOn A |
---|---|
product or component type | Bell press switch |
load type | Resistive load Inductive |
colour tint | White (WE) |
device presentation | Complete product |
---|---|
rated current | 10 A at 250 V AC 50 Hz |
switch application | Bell switch |
clamping connection capacity | 2 x 1.5 mm² for solid cable(s) 2 x 2.5 mm² for stranded cable(s) 2 x 4 mm² |
connections - terminals | Screwless type terminals |
local signalling | Fluorescent (white) |
material | PC: dolly PC 10 % GF: base PC 10 % GF: base cover |
device mounting | Flush |
width | 70.1 mm |
height | 69.3 mm |
depth | 33 mm |
embedding depth | 22 mm |
IP degree of protection | IP20 |
---|---|
maximum ambient air temperature for operation | 45 °C |
ambient air temperature for storage | -5…60 °C |
operating altitude | <= 2000 m |
relative humidity | 0…95 % |
standards | IEC 60669-1 |
product certifications | IEC TIS |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 31.0 g |
Package 1 Height | 2.3 cm |
Package 1 width | 7 cm |
Package 1 Length | 7 cm |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 120 |
Package 2 Weight | 4.958 kg |