Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Chọn vị trí của bạn

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Xem tất cả   Logic controller - Modicon M258
TM258LF66DT4L Hình ảnh sản phẩm Schneider Electric

TM258LF66DT4L

Green premium brand logo
TM258LF66DT4L Hình ảnh sản phẩm Schneider Electric
TM258LF66DT4L
Green premium brand logo

compact base M258 - 66 + 4 I/O - 24 V DC

Xem thêm đặc điểm
Số sản phẩm tối đa có thể so sánh là 4. Xóa sản phẩm đã thêm.

  • Main
    range of product
    Modicon M258
    product or component type
    Logic controller
    product specific application
    -
    discrete I/O number
    66
    analogue input number
    4
    discrete output number
    24 output
    4 fast output
    Complementary
    discrete input number
    10 for fast input
    4 for regular input
    24 for input
    discrete input logic
    Sink for fast input
    Sink for regular input
    Source for input
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    analogue input type
    Current: 0...20 mA
    Current: 4...20 mA
    Voltage: +/- 10 V
    analogue input resolution
    12 bits
    voltage state 1 guaranteed
    >= 15 V for fast input
    >= 15 V for fast output
    >= 15 V for regular input
    voltage state 0 guaranteed
    <= 5 V for fast input
    <= 5 V for fast output
    <= 5 V for regular input
    discrete input current
    4 mA for fast input
    4 mA for regular input
    input impedance
    6 kOhm for fast input
    6 kOhm for regular input
    configurable filtering time
    0 ms for fast input/regular input and fast output
    1.5 ms for fast input/regular input and fast output
    12 ms for fast input/regular input and fast output
    4 ms for fast input/regular input and fast output
    anti bounce filtering
    2 µs...4 ms configurable fast input/regular input and fast output
    maximum cable distance between devices
    <30 m for fast input
    <30 m for fast output
    <30 m for regular input
    isolation between channels and internal logic
    500 Vrms AC
    isolation between channels
    None
    discrete output logic
    Source
    discrete output voltage
    24 V DC
    output voltage limits
    19.2...28.8 V
    discrete output current
    4 mA for fast output
    [Us] rated supply voltage
    24 V DC for embedded expert modules power
    24 V DC for I/O power segment
    24 V DC for main supply
    supply voltage limits
    20.4…28.8 V
    [In] rated current
    0.04 A for embedded expert modules power
    10 A for I/O power segment
    0.31 A for main supply
    peak current
    100 kA (duration = <= 70 s) for main supply
    25 kA (duration = <= 500 s) for I/O power segment
    50 kA (duration = <= 150 s) for embedded expert modules power
    1.2 kA (duration = > 70 s) for main supply
    maximum power consumption in W
    18.11 W
    execution time per instruction
    22 ns Boolean
    memory description
    Flash 128 MB
    Internal RAM 64 MB
    realtime clock
    Without any user calibration clock, clock drift < 30 s/month at 25 °C
    With user calibration clock, clock drift <= 6 s/month
    data backed up
    Variables of type retain and retain persistent CR2477M Renata, 1.5 years autonomy
    integrated connection type
    1 isolated serial link with female RJ45 connectorModbus with master/slave RTU/ASCII or character mode ASCII, physical interface: RS232/RS485, transmission rate: 300...115200 bps
    1 isolated serial link with female RJ45 connectorEthernet Modbus TCP/IP with slave, physical interface: 10BASE-T/100BASE-TX
    1 isolated serial link with mini B USB connector, transmission rate: 480 Mbit/s
    1 isolated serial link with USB type A connector, transmission rate: 480 Mbit/s
    2 free slots PCI
    1 CANopen with male SUB-D 9 connectorCANopen with master
    transmission rate
    125 kbit/s for bus length of 500 m for CANopen
    250 kbit/s for bus length of 250 m for CANopen
    50 kbit/s for bus length of 1000 m for CANopen
    500 kbit/s for bus length of 100 m for CANopen
    10 kbit/s for bus length of 5000 m for CANopen
    1000 kbit/s for bus length of 4 m for CANopen
    20 kbit/s for bus length of 2500 m for CANopen
    800 kbit/s for bus length of 25 m for CANopen
    counting input number
    8 counting input(s) at 200 kHz
    local signalling
    1 LED per channel for I/O state
    1 LED for CAN0 STS
    1 LED for MBS COM
    1 LED green/red for APP0
    1 LED green/red for APP1
    1 LED green/red for Eth NS (Ethernet network status)
    1 LED green/red for Eth ST (Ethernet status)
    1 LED green/red for RUN/MS (module status)
    1 LED green/red for USB host
    1 LED green/yellow for Eth LA (Ethernet activity)
    1 LED red for BATT (battery status)
    marking
    CE
    mounting support
    Symmetrical DIN rail
    width
    262.5 mm
    height
    99 mm
    depth
    85 mm
    net weight
    0.8 kg
    Environment
    standards
    UL 508
    CSA C22.2 No 142
    CSA C22.2 No 213
    IEC 61131-2
    product certifications
    CSA
    CULus
    GOST-R
    C-Tick
    ambient air temperature for operation
    0…55 °C without derating (horizontal installation)
    0…60 °C with derating factor (horizontal installation)
    0…50 °C (vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    disturbance radiated/conducted
    CISPR 11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • Xem thêm View less

    Tài liệu

    Ngôn ngữ
    • All Languages19
    • English19
    • Chinese8
    • French8
    • German8
    • Italian8
    • Spanish8
    Catalogue
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 2 MB
    Ngày 9/29/20
    User guide
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    Modicon M258 - Logic Controller, Hardware Guide (Phiên bản 00)
    Mô tả
    The purpose of this document is to: show you how to install and operate your controller, show you how to connect the controller to a programming device equipped with EcoStruxure Machine Expert software help you understand how to interface the controller with I/O modules, HMI and other devices help you become familiar with the controller features.
    prp.document.label.format pdf
    Kích cỡ 4.6 MB
    Ngày 9/1/20
    Mô tả
    The purpose of this document is to: show you how to install and operate your controller, show you how to connect the controller to a programming device equipped with EcoStruxure Machine Expert software help you understand how to interface the controller with I/O modules, HMI and other devices help you become familiar with the controller features.
    Modicon M258 Logic Controller, Programming Guide (Phiên bản 00)
    Mô tả
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    prp.document.label.format pdf
    Kích cỡ 8.8 MB
    Ngày 9/1/20
    Mô tả
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    Modicon M258 Logic Controller, Programming Guide (Phiên bản 09)
    Mô tả
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    prp.document.label.format pdf
    Kích cỡ 8.1 MB
    Ngày 1/3/18
    Mô tả
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    Modicon M258 Logic Controller, Hardware Guide (Phiên bản 08)
    Mô tả
    The purpose of this document is to:- show you how to install and operate your controller,- show you how to connect the controller to a programming device equipped with SoMachine software- help you understand how to interface the controller with I/O modules, HMI and other devices- help you become familiar with the controller features.
    prp.document.label.format pdf
    Kích cỡ 4.5 MB
    Ngày 1/3/18
    Mô tả
    The purpose of this document is to:- show you how to install and operate your controller,- show you how to connect the controller to a programming device equipped with SoMachine software- help you understand how to interface the controller with I/O modules, HMI and other devices- help you become familiar with the controller features.
    Certificate
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 30.8 KB
    Ngày 6/18/12
    Instruction sheet
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 3.7 MB
    Ngày 10/1/20
    China RoHS declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    TM258LF66DT4L : compact base M258 - 66 + 4 I/O - 24 V DC
    Mô tả
    compact base M258 - 66 + 4 I/O - 24 V DC
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 10/20/20
    Mô tả
    compact base M258 - 66 + 4 I/O - 24 V DC
    Declaration of conformity
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 1.4 MB
    Ngày 10/12/17
    prp.document.label.format pdf
    Kích cỡ 2 MB
    Ngày 7/28/16
    End of Life Information
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 691.5 KB
    Ngày 1/1/17
    prp.document.label.format pdf
    Kích cỡ 173.6 KB
    Ngày 12/1/12
    EU RoHS Declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    TM258LF66DT4L : compact base M258 - 66 + 4 I/O - 24 V DC
    Mô tả
    compact base M258 - 66 + 4 I/O - 24 V DC
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 10/20/20
    Mô tả
    compact base M258 - 66 + 4 I/O - 24 V DC
    Marine certificate
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 562.5 KB
    Ngày 6/19/18
    prp.document.label.format pdf
    Kích cỡ 232.5 KB
    Ngày 4/23/18
    prp.document.label.format pdf
    Kích cỡ 2.7 MB
    Ngày 8/26/16
    Product Environmental Profile
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    prp.document.label.format pdf
    Kích cỡ 605.1 KB
    Ngày 1/1/17
    REACh Declaration
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    TM258LF66DT4L : compact base M258 - 66 + 4 I/O - 24 V DC
    Mô tả
    compact base M258 - 66 + 4 I/O - 24 V DC
    prp.document.label.format pdf
    Kích cỡ 195.3 KB
    Ngày 10/20/20
    Mô tả
    compact base M258 - 66 + 4 I/O - 24 V DC
  • Xem thêm View less

    Phần mềm và Chương trình cơ sở

    Ngôn ngữ
    • English3
    Firmware
    Định dạng
    Kích cỡ
    Ngày
    Thêm vào Tài liệu của tôi
    M258 LMC058 Firmware (Phiên bản V2.0.31.40)
    Tập tin trong tài liệu
    Mô tả
    Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware v2.0.31.40 for application still in SoMachine v3. (v4.0.3.6 for SoMachine v4)
    prp.document.label.format zip
    Kích cỡ 13.2 MB
    Ngày 9/13/18
    Tập tin trong tài liệu
    Mô tả
    Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware v2.0.31.40 for application still in SoMachine v3. (v4.0.3.6 for SoMachine v4)
    prp.document.label.format pdf
    Kích cỡ 815.7 KB
    Ngày 9/13/18
    M258 LMC058 Firmware (Phiên bản V4.0.3.6)
    Tập tin trong tài liệu
    Mô tả
    Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware (or v2.0.31.40 for application still in SoMachine v3).
    prp.document.label.format zip
    Kích cỡ 29.3 MB
    Ngày 9/13/18