Search in Product Documentation & Software downloads


-
RPM12F7 : Power plug-in relay, 15 A, 1 CO, with LED, 120 V AC
- Document Date: 09/03/2019
- Reference: RPM12F7_DATASHEET
- Description: Power plug-in relay, 15 A, 1 CO, with LED, 120 V AC
- Language: English
-
BMENOC0301 : Communication module, Modicon M580, Ethernet 3 port Ethernet
- Document Date: 09/03/2019
- Reference: BMENOC0301_DATASHEET
- Description: Communication module, Modicon M580, Ethernet 3 port Ethernet
- Language: English
-
TM5SAI4PH : Analog input module, Modicon TM5, 4I, temperature probe PT100/PT1000, 16bits
- Document Date: 09/03/2019
- Reference: TM5SAI4PH_DATASHEET
- Description: Analog input module, Modicon TM5, 4I, temperature probe PT100/PT1000, 16bits
- Language: English
-
TM5SBER2 : Remote receiver module, Modicon TM5, communication between I/O & distribute power
- Document Date: 09/03/2019
- Reference: TM5SBER2_DATASHEET
- Description: Remote receiver module, Modicon TM5, communication between I/O & distribute power
- Language: English
-
SSL1A12JDR : Solid state relay, 2 A, random switching, input 3…12 V DC, output 24...280 V AC
- Document Date: 09/03/2019
- Reference: SSL1A12JDR_DATASHEET
- Description: Solid state relay, 2 A, random switching, input 3…12 V DC, output 24...280 V AC
- Language: English
-
BMXFCC103 : cord set - 40-way terminal - 2 x HE10 connector - for M340 I/O - 1 m
- Document Date: 09/03/2019
- Reference: BMXFCC103_DATASHEET
- Description: cord set - 40-way terminal - 2 x HE10 connector - for M340 I/O - 1 m
- Language: English
-
140NOM21200 : DIO head-end adaptor Modicon Quantum - 2 Modbus+RS485 twisted pair redundant cu
- Document Date: 09/03/2019
- Reference: 140NOM21200_DATASHEET
- Description: DIO head-end adaptor Modicon Quantum - 2 Modbus+RS485 twisted pair redundant cu
- Language: English
-
TCSXCNAMUM3P : Modicon M258, Modicon M238, Preventa Safety automation, Modicon LMC058, Modicon M262, M238 logic controller terminal port/USB port cord set, 3 m
- Document Date: 09/03/2019
- Reference: TCSXCNAMUM3P_DATASHEET
- Description: Modicon M258, Modicon M238, Preventa Safety automation, Modicon LMC058, Modicon M262, M238 logic controller terminal port/USB port cord set, 3 m
- Language: English
-
170PNT11020C : Modicon Momentum - Conformal coating - Modbus Plus communication adaptor
- Document Date: 09/03/2019
- Reference: 170PNT11020C_DATASHEET
- Description: Modicon Momentum - Conformal coating - Modbus Plus communication adaptor
- Language: English
-
XPSMCMMX0802 : 8 inputs 2 output pairs expansion module with screw term
- Document Date: 09/03/2019
- Reference: XPSMCMMX0802_DATASHEET
- Description: 8 inputs 2 output pairs expansion module with screw term
- Language: English
Load More