ION7550 v360 ICD files

The ICD file is a template that defines the IED (such as your meter) in terms of its capabilities. Be sure to select the ICD file that matches your meter type and hardware configuration.Example ICD filename Meter I/OSE_ION_7650-Onb1-F01_E1V01.icdStandard (onboard I/O only) with:  8 digital inputs 3 Form C relays 4 Form A solid stateSE_ION_7650-Onb1-Exp1-F01_E1V01.icdStandard plus an expansion I/O card with: 8 digital inputs 4 0 to 1mA analog inputsSE_ION_7650-Onb1-Exp2-F01_E1V01.icdStandard plus an expansion I/O card with: 8 digital inputs 4 0 to 20 mA analog inputs SE_ION_7650-Onb1-Exp3-F01_E1V01.icdStandard plus an expansion I/O card with: 8 digital inputs 4 -1 to 1 mA analog outputsSE_ION_7650-Onb1-Exp4-F01_E1V01.icdStandard plus an expansion I/O card with: 8 digital inputs 4 0 to 20 mA analog outputsSE_ION_7650-Onb1-Exp5-F01_E1V01.icdStandard plus an expansion I/O card with: 8 digital inputs 4 0 to 20 mA analog inputs 4 0 to 20 mA analog outputsSE_ION_7650-Onb1-Exp6-F01_E1V01.icdStandard plus an expansion I/O card with: 8 digital inputs 4 0 to 1 mA analog inputs 4 -1 to 1 mA analog outputs

This document is current but may reference obsolete products.

Reference

Type

Languages

Date

Version

Files

SE_ION_7550-Onb1-Exp1-F01_E1V01 (.icd) 107.8 kb
SE_ION_7550-Onb1-Exp2-F01_E1V01 (.icd) 107.7 kb
SE_ION_7550-Onb1-Exp3-F01_E1V01 (.icd) 108.2 kb
SE_ION_7550-Onb1-Exp4-F01_E1V01 (.icd) 108.2 kb
SE_ION_7550-Onb1-Exp5-F01_E1V01 (.icd) 109.7 kb
SE_ION_7550-Onb1-Exp6-F01_E1V01 (.icd) 109.7 kb
SE_ION_7550-Onb1-F01_E1V01 (.icd) 103.3 kb

Product Ranges:

My List

Store, email, and share your favorite documents.

View My Documents
loader-lg loader-sm